PCB bracket

Image for PCB bracket from Schroff - North America
+ / - Hover over image to Zoom
  • For fixing PCB to front panel

    Mechanics:

    PCB covers and PCB case

Select product specifications before modifying or adding to project list or requesting a quote.

Material
 
Catalog Number Material Item Required number at 3 U Required number at 6 U Color
Catalog Number Material Item Required number at 3 U Required number at 6 U Color
Zinc-plated steel 13e 1 2 -
PBT, UL 94 V-0 13 1 2 red
Zn die‐cast 13c 2 4 -
PBT, UL 94 V‐0 13b 2 4 grey
Diecast zinc 13d 2 4 -
PBT, UL 94 V-0 13a 1 2 grey