Plug in unit, front anodized, rear passivated, unshielded, static trapezoid handle

Image for Plug in unit, front anodized, rear passivated, unshielded, static trapezoid handle from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Handle without extraction function
  • Front panel unshielded

    Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

    Trapezoid, Static

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U Width HP Thickness mm Width mm
Catalog Number Height U Width HP Thickness mm Width mm
3 3 2.5 -
3 4 2.5 5.0
3 5 2.5 -
3 6 2.5 -
3 7 2.5 -
3 8 2.5 -
3 10 2.5 -
3 12 2.5 -
6 3 2.5 -
6 4 2.5 4.0
6 5 2.5 -
6 6 2.5 -
6 7 2.5 -
6 8 2.5 -
6 10 2.5 -
6 12 2.5 -