Front panel, shieldable (textile), front assembly, for static trapezoid or Al profile handle

Image for Front panel, shieldable (textile), front assembly, for static trapezoid or Al profile handle from Schroff - North America
+ / - Hover over image to Zoom
  • Al extrusion, front anodized, rear conductive, alignment pin pressed-in, stainless steel
  • Front panel, U profile, shieldable

    Note:

    Please order EMC profile seal separately

    Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

  • Trapezoid, Static
  • AL Profile
  • Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number A mm For case height [U] Thickness mm Height U Width HP B mm
Catalog Number A mm For case height [U] Thickness mm Height U Width HP B mm
14.9 128.4 2.5 3 3 -
19.98 128.4 2.5 3 4 -
25.06 128.4 2.5 3 5 -
30.14 128.4 2.5 3 6 -
35.22 128.4 2.5 3 7 -
40.3 128.4 2.5 3 8 25.4
50.46 128.4 2.5 3 10 35.56
60.62 128.4 2.5 3 12 45.72
14.9 261.8 2.5 6 3 -
19.98 261.8 2.5 6 4 -
25.06 261.8 2.5 6 5 -
30.14 261.8 2.5 6 6 -
35.22 261.8 2.5 6 7 -
40.3 261.8 2.5 6 8 25.4
50.46 261.8 2.5 6 10 35.56
60.62 261.8 2.5 6 12 45.72