Front panel, front anodized, rear passivated, shieldable (SST), screw assembly

Image for Front panel, front anodized, rear passivated, shieldable (SST), screw assembly from Schroff - North America
+ / - Hover over image to Zoom
  • Stainless steel, EMC-Gasket
  • 2 alignment pins pressed-in (not 2 and 84 HP front panels)
  • Front anodized, rear iridescent green chromated
  • Shielding with stainless steel EMC gasket
  • 2.5 mm thickness

    Note:

    Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware

    Specification:

  • IEEE 1101.1/10
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    EMC Shielding:

    Shieldable (SST Gasket)

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm b1 mm b2 mm B mm Thickness mm Height U Width HP For case height [U]
Catalog Number Height mm b1 mm b2 mm B mm Thickness mm Height U Width HP For case height [U]
84.0 411.5 203.2 426.4 2.5 2 84 -
128.4 - - 9.8 2.5 3 2 -
128.4 - - 14.9 2.5 3 3 128.4
128.4 - - 20.0 2.5 3 4 128.4
128.4 - - 25.0 2.5 3 5 128.4
128.4 - - 30.1 2.5 3 6 128.4
128.4 - - 35.2 2.5 3 7 128.4
128.4 25.4 - 40.3 2.5 3 8 128.4
128.4 35.6 - 50.5 2.5 3 10 128.4
128.4 45.7 - 60.6 2.5 3 12 128.4
128.4 55.9 - 70.8 2.5 3 14 128.4
128.4 91.4 - 106.3 2.5 3 21 128.4
128.4 127.0 - 141.9 2.5 3 28 128.4
128.4 198.1 101.6 213.0 2.5 3 42 128.4
128.4 304.8 157.5 319.7 2.5 3 63 128.4
128.4 411.5 203.2 426.4 2.5 3 84 128.4
172.9 411.5 203.2 426.4 2.5 4 84 172.9
261.8 - - 9.8 2.5 6 2 261.8
261.8 - - 20.0 2.5 6 4 261.8
261.8 - - 25.0 2.5 6 5 261.8
261.8 - - 30.1 2.5 6 6 261.8
261.8 - - 35.2 2.5 6 7 261.8
261.8 25.4 - 40.3 2.5 6 8 261.8
261.8 35.6 - 50.5 2.5 6 10 261.8
261.8 45.7 - 60.6 2.5 6 12 261.8
261.8 55.9 - 70.8 2.5 6 14 261.8
261.8 66.0 - 80.9 2.5 6 16 261.8
261.8 91.4 - 106.3 2.5 6 21 261.8
261.8 127.0 - 141.9 2.5 6 28 261.8
261.8 198.1 101.6 213.0 2.5 6 42 -
261.8 304.8 157.5 319.7 2.5 6 63 -
261.8 411.5 203.2 426.4 2.5 6 84 261.8
395.1 411.5 203.2 426.4 2.5 9 84 395.1