Front panel, front anodized, rear passivated, shieldable (SST), D-Sub cutouts

Image for Front panel, front anodized, rear passivated, shieldable (SST), D-Sub cutouts from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • For stainless steel EMC gasket
  • Aluminum, 2.5 mm, front anodized, rear iridescent green chromated
  • 3 U / 4 HP

    Note:

  • Please order fixing material (sleeves, collar screws) separately
  • Delivery is in standard pack multiples. Pricing is per individual item
  • Please order stainless steel EMC gasket separately
  • Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (SST Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Configuration
 
Catalog Number Height mm For case height [U] Thickness mm Configuration Height U Width HP
Catalog Number Height mm For case height [U] Thickness mm Configuration Height U Width HP
128.4 128.4 2.5 Cutout for one 9-pin D-Sub connector 3 4
128.4 128.4 2.5 Cutouts for two 9-pin D-Sub connectors 3 4
128.4 128.4 2.5 Cutouts for three 9-pin D-Sub connectors 3 4
128.4 128.4 2.5 Cutout for one 15-pin D-Sub connector 3 4
128.4 128.4 2.5 Cutouts for two 15-pin D-Sub connectors 3 4
128.4 128.4 2.5 Cutout for one 25-pin D-Sub connector 3 4
128.4 128.4 2.5 Cutouts for two 25-pin D-Sub connectors 3 4