Front panel, anodized with untreated edges, unshielded, bottom hinged

Image for Front panel, anodized with untreated edges, unshielded, bottom hinged from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Unshielded
  • Mounts on horizontal rails
  • Front panel can be unhinged at 135° (not ratiopacPRO) opening angle
  • The usable width is not restricted
  • Suitable for subracks (europacPRO) and cases (ratiopacPRO, propacPRO, compacPRO)

    Note:

    Front panel can be removed in opened position (> 135°)

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Anodized, Untreated Edges

    Assembly:

    Hinged - Bottom

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm A mm B mm For case height [U] Thickness mm Height U Width HP D mm C mm
Catalog Number Height mm A mm B mm For case height [U] Thickness mm Height U Width HP D mm C mm
128.4 141.9 127.0 128.4 2.5 3 28 - -
128.4 213.0 198.1 128.4 2.5 3 42 86.4 -
128.4 319.7 304.8 128.4 2.5 3 63 137.2 -
128.4 426.4 411.5 128.4 2.5 3 84 193.0 208.3
172.9 213.0 198.1 172.9 2.5 4 42 86.4 -
172.9 319.7 304.8 172.9 2.5 4 63 137.2 -
172.9 426.4 411.5 172.9 2.5 4 84 193.0 208.3
261.75 213.0 198.1 261.8 2.5 6 42 86.4 -
261.75 319.7 304.8 261.8 2.5 6 63 137.2 -
261.75 426.4 411.5 261.8 2.5 6 84 193.0 208.3