Frame type plug in unit kit, shielded (textile), with perforations, rear cutout for single connector 3/6 U

Image for Frame type plug in unit kit, shielded (textile), with perforations, rear cutout for single connector 3/6 U from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Cover plate with perforation, for guide rails (airflow approx. 60 %); please order guide rails separately
  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
  • Extruded side panels with groove to right and left, to insert a PCB (board position in accordance with standard in left side panel only)

    Material and Surface Finish:

    Al, Front Anodized - Rear Conductive

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Type:

    Kits

    Mechanical Shielding:

    Component Side and Solder Side

    Cooling:

    Perforations

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Depth mm For case height [U] Thickness mm Height U Width HP
Catalog Number Depth mm For case height [U] Thickness mm Height U Width HP
167.0 128.4 2.5 3 8
167.0 128.4 2.5 3 10
167.0 128.4 2.5 3 12
167.0 128.4 2.5 3 14
167.0 128.4 2.5 3 21
167.0 128.4 2.5 3 28
167.0 128.4 2.5 3 42
167.0 261.8 2.5 6 8
167.0 261.8 2.5 6 10
167.0 261.8 2.5 6 12
167.0 261.8 2.5 6 14
167.0 261.8 2.5 6 21
167.0 261.8 2.5 6 28
167.0 261.8 2.5 6 42
227.0 128.4 2.5 3 8
227.0 128.4 2.5 3 10
227.0 128.4 2.5 3 12
227.0 128.4 2.5 3 14
227.0 128.4 2.5 3 21
227.0 128.4 2.5 3 28
227.0 128.4 2.5 3 42
227.0 261.8 2.5 6 8
227.0 261.8 2.5 6 10
227.0 261.8 2.5 6 12
227.0 261.8 2.5 6 14
227.0 261.8 2.5 6 21
227.0 261.8 2.5 6 28
227.0 261.8 2.5 6 42