EMC gasketing front panel / rear hood - side panel (RatiopacPro/-air)

Image for EMC gasketing front panel / rear hood - side panel (RatiopacPRO air) from Schroff - North America
+ / - Hover over image to Zoom
  • For vertical EMC shielding between sub-assemblies and side panel
  • Scope of delivery sufficient for one case

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number For case height [U] Height U
Catalog Number For case height [U] Height U
6, 7-air 6
3, 4-air 3
2, 3-air 2
5, 6-air 5
4, 5-air 4