Plastic foot (Cases, Interscale)

Image for Plastic foot (Cases, Interscale) from Schroff - North America
+ / - Hover over image to Zoom

    Product family:

  • Interscale M
  • PropacPRO
  • Comptec
  • CompacPRO
  • RatiopacPRO
  • Note:

    Foot is inserted into mounting hole and then fixed by pressing in the expanding pin

    Type:

    Individual Components

    Individual Component Type:

    Foot

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Quantity
 
Catalog Number A mm C mm Color Material Description B mm c mm
Catalog Number A mm C mm Color Material Description B mm c mm
16.0 4.0 black PC, UL 94 V‐0 For material thickness 1 ... 3 mm 7.2 -
21.0 - black PC, UL 94 V-0 For material thickness 1.5 ... 3 15.0 7.0
16.0 4.0 black PC, UL 94 V-0 For material thickness 1 ... 3 mm 7.2 -