CompactPCI Module to mount drive unit, with front panel, U profile, shielded 1 × 3 1/2", 3 U vertical

Image for CompactPCI Module to mount drive unit, with front panel, U profile, shielded 1 × 3 1/2
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24579-042
Back To Product
  • 3,5", 3 U, vertical, with U front panel

    Delivery Includes:

    (kit)

    Note:

    Only for systems europacPRO, ratiopacPRO, CompactPCI, VMEbus, VME64x bus

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

h mm 102.2
Width b mm 26.1
Height U 3
Width HP 8
Width B (HP) 8

Delivery Comprises:

Item Quantity Description
1 1 U profile front panel with drive unit cut‐out, AI, 2.5 mm, front anodised, rear colourless chromated, 2 alignment pins, stainless steel, pressed‐in
2 1 Side panel, plug‐in version, AI, 1.5 mm, chromated
3 4 Guide rail, PBT UL 94 V‑0, red
4 1 Assembly kit

Accessories

Item
Thmbnail Image Screws for drive units 21100-711 Add Item to Project List add item to project list
Thmbnail Image Retention parts for drives 21100-574 Add Item to Project List add item to project list
Thmbnail Image Screws for drive units 21100-712 Add Item to Project List add item to project list