Universal frame (Eurorack)

Image for Universal frame (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom
  • Finish: RAL 7021
  • Screw-fixed, frame Al die-cast, uprights Al extrusion
  • Other dimensions available on request
  • 19" plane, depth-adjustable in 25 mm increments, can be assembled with depth members and 19" panel/slide mounts

    Product family:

    Eurorack

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Color Height U Depth D mm
Catalog Number Depth mm Height mm Width mm Color Height U Depth D mm
600.0 998.0 600.0 RAL 7021 20 -
800.0 998.0 600.0 RAL 7021 20 -
600.0 1220.0 600.0 RAL 7021 25 -
800.0 1220.0 600.0 RAL 7021 25 -
600.0 1398.0 600.0 RAL 7021 29 -
800.0 1398.0 600.0 RAL 7021 29 -
600.0 1620.0 600.0 RAL 7021 34 600.0
800.0 1620.0 600.0 RAL 7021 34 800.0
900.0 1620.0 600.0 RAL 7021 34 900.0
600.0 1798.0 600.0 RAL 7021 38 600.0
800.0 1798.0 600.0 RAL 7021 38 800.0
900.0 1798.0 600.0 RAL 7021 38 900.0
600.0 1798.0 800.0 RAL 7021 38 600.0
800.0 1798.0 800.0 RAL 7021 38 800.0
600.0 2020.0 600.0 RAL 7021 43 600.0
800.0 2020.0 600.0 RAL 7021 43 800.0
900.0 2020.0 600.0 RAL 7021 43 900.0
600.0 2020.0 800.0 RAL 7021 43 600.0
800.0 2020.0 800.0 RAL 7021 43 800.0
600.0 2198.0 600.0 RAL 7021 47 -
800.0 2198.0 600.0 RAL 7021 47 -
900.0 2198.0 600.0 RAL 7021 47 -
800.0 2198.0 800.0 RAL 7021 47 -