Side panel for Slim-Line (Novastar), RAL 7035 / RAL 7021

Image for Side panel for Slim-Line (Novastar), RAL 7035 / RAL 7021 from Schroff - North America
+ / - Hover over image to Zoom
  • Sidepanel with quarter-turn fastener, includes GND/earthing
  • St, 1 mm

    Product family:

    Novastar

    Note:

    Optionally the quarter-turn fastener can be fitted with a side panel lock

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Catalog Number Height U Height mm Depth mm Color
Catalog Number Height U Height mm Depth mm Color
6 357.0 500.0 RAL 7021
6 357.0 500.0 RAL 7035
6 357.0 600.0 RAL 7021
6 357.0 600.0 RAL 7035
9 490.0 500.0 RAL 7021
9 490.0 500.0 RAL 7035
9 490.0 600.0 RAL 7021
9 490.0 600.0 RAL 7035
12 589.0 500.0 RAL 7021
12 531.0 1000.0 RAL 7035
12 589.0 500.0 RAL 7035
12 589.0 600.0 RAL 7021
12 589.0 600.0 RAL 7035
12 589.0 800.0 RAL 7021
12 589.0 800.0 RAL 7035
12 531.0 900.0 RAL 7021
12 531.0 900.0 RAL 7035
12 531.0 1000.0 RAL 7021
16 767.0 500.0 RAL 7021
16 709.0 1000.0 RAL 7035
16 767.0 500.0 RAL 7035
16 767.0 600.0 RAL 7021
16 767.0 600.0 RAL 7035
16 767.0 800.0 RAL 7021
16 767.0 800.0 RAL 7035
16 709.0 900.0 RAL 7021
16 709.0 900.0 RAL 7035
16 709.0 1000.0 RAL 7021
20 945.0 500.0 RAL 7021
20 887.0 1000.0 RAL 7035
20 945.0 500.0 RAL 7035
20 945.0 600.0 RAL 7021
20 945.0 600.0 RAL 7035
20 945.0 800.0 RAL 7021
20 945.0 800.0 RAL 7035
20 887.0 900.0 RAL 7021
20 887.0 900.0 RAL 7035
20 887.0 1000.0 RAL 7021
25 1167.0 500.0 RAL 7021
25 1109.0 1000.0 RAL 7035
25 1167.0 500.0 RAL 7035
25 1167.0 600.0 RAL 7021
25 1167.0 600.0 RAL 7035
25 1167.0 800.0 RAL 7021
25 1167.0 800.0 RAL 7035
25 1109.0 900.0 RAL 7021
25 1109.0 900.0 RAL 7035
25 1109.0 1000.0 RAL 7021
34 1567.0 500.0 RAL 7021
34 1509.0 1000.0 RAL 7035
34 1567.0 500.0 RAL 7035
34 1567.0 600.0 RAL 7021
34 1567.0 600.0 RAL 7035
34 1567.0 800.0 RAL 7021
34 1567.0 800.0 RAL 7035
34 1509.0 900.0 RAL 7021
34 1509.0 900.0 RAL 7035
34 1509.0 1000.0 RAL 7021
38 1745.0 500.0 RAL 7021
38 1745.0 500.0 RAL 7035
38 1745.0 600.0 RAL 7021
38 1745.0 600.0 RAL 7035
38 1745.0 800.0 RAL 7021
38 1745.0 800.0 RAL 7035
38 1687.0 900.0 RAL 7021
38 1687.0 900.0 RAL 7035
38 1687.0 1000.0 RAL 7021
38 1687.0 1000.0 RAL 7035
43 1967.0 500.0 RAL 7021
43 1909.0 1000.0 RAL 7035
43 1967.0 500.0 RAL 7035
43 1967.0 600.0 RAL 7021
43 1967.0 600.0 RAL 7035
43 1967.0 800.0 RAL 7021
43 1967.0 800.0 RAL 7035
43 1909.0 900.0 RAL 7021
43 1909.0 900.0 RAL 7035
43 1909.0 1000.0 RAL 7021
47 2145.0 500.0 RAL 7021
47 2087.0 1000.0 RAL 7035
47 2145.0 500.0 RAL 7035
47 2145.0 600.0 RAL 7021
47 2145.0 600.0 RAL 7035
47 2145.0 800.0 RAL 7021
47 2145.0 800.0 RAL 7035
47 2087.0 900.0 RAL 7021
47 2087.0 900.0 RAL 7035
47 2087.0 1000.0 RAL 7021