Side panel for Heavy-Duty (Novastar), RAL 7035 / RAL 7021

Image for Side panel for Heavy-Duty (Novastar) from Schroff - North America
+ / - Hover over image to Zoom
  • With quick-release fastener, includes GND/earthing
  • St. 1mm

    Product family:

    Novastar

    Note:

    Optionally the quarter-turn fastener can be fitted with a side panel lock

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Catalog Number Height U Height mm Depth mm Color Width mm
Catalog Number Height U Height mm Depth mm Color Width mm
12 531.0 500.0 RAL 7021 -
12 531.0 600.0 RAL 7021 -
12 531.0 800.0 RAL 7021 -
12 531.0 900.0 RAL 7021 -
12 531.0 900.0 RAL 7035 -
12 531.0 1000.0 RAL 7021 -
12 531.0 1000.0 RAL 7035 -
12 531.0 500.0 RAL 7035 -
12 531.0 600.0 RAL 7035 -
12 531.0 800.0 RAL 7035 -
16 767.0 500.0 RAL 7021 553.0
16 709.0 1000.0 RAL 7035 -
16 767.0 500.0 RAL 7035 553.0
16 767.0 600.0 RAL 7021 553.0
16 767.0 600.0 RAL 7035 553.0
16 767.0 800.0 RAL 7021 553.0
16 767.0 800.0 RAL 7035 553.0
16 709.0 900.0 RAL 7021 -
16 709.0 900.0 RAL 7035 -
16 709.0 1000.0 RAL 7021 -
20 945.0 500.0 RAL 7021 553.0
20 887.0 1000.0 RAL 7035 -
20 945.0 500.0 RAL 7035 553.0
20 945.0 600.0 RAL 7021 553.0
20 945.0 600.0 RAL 7035 553.0
20 945.0 800.0 RAL 7021 553.0
20 945.0 800.0 RAL 7035 553.0
20 887.0 900.0 RAL 7021 -
20 887.0 900.0 RAL 7035 -
20 887.0 1000.0 RAL 7021 -
25 1167.0 500.0 RAL 7021 553.0
25 1109.0 1000.0 RAL 7035 -
25 1167.0 500.0 RAL 7035 553.0
25 1167.0 600.0 RAL 7021 553.0
25 1167.0 600.0 RAL 7035 553.0
25 1167.0 800.0 RAL 7021 553.0
25 1167.0 800.0 RAL 7035 553.0
25 1109.0 900.0 RAL 7021 -
25 1109.0 900.0 RAL 7035 -
25 1109.0 1000.0 RAL 7021 -
34 1567.0 500.0 RAL 7021 553.0
34 1509.0 1000.0 RAL 7035 -
34 1567.0 500.0 RAL 7035 553.0
34 1567.0 600.0 RAL 7021 553.0
34 1567.0 600.0 RAL 7035 553.0
34 1567.0 800.0 RAL 7021 553.0
34 1567.0 800.0 RAL 7035 553.0
34 1509.0 900.0 RAL 7021 -
34 1509.0 900.0 RAL 7035 -
34 1509.0 1000.0 RAL 7021 -
38 1745.0 500.0 RAL 7021 553.0
38 1687.0 1000.0 RAL 7035 -
38 1745.0 500.0 RAL 7035 553.0
38 1745.0 600.0 RAL 7021 553.0
38 1745.0 600.0 RAL 7035 553.0
38 1745.0 800.0 RAL 7021 553.0
38 1745.0 800.0 RAL 7035 553.0
38 1687.0 900.0 RAL 7021 -
38 1687.0 900.0 RAL 7035 -
38 1687.0 1000.0 RAL 7021 -
43 1967.0 500.0 RAL 7021 553.0
43 1909.0 1000.0 RAL 7035 -
43 1967.0 500.0 RAL 7035 553.0
43 1967.0 600.0 RAL 7021 553.0
43 1967.0 600.0 RAL 7035 553.0
43 1967.0 800.0 RAL 7021 553.0
43 1967.0 800.0 RAL 7035 553.0
43 1909.0 900.0 RAL 7021 -
43 1909.0 900.0 RAL 7035 -
43 1909.0 1000.0 RAL 7021 -
47 2145.0 500.0 RAL 7021 553.0
47 2087.0 1000.0 RAL 7035 -
47 2145.0 500.0 RAL 7035 553.0
47 2145.0 600.0 RAL 7021 553.0
47 2145.0 600.0 RAL 7035 553.0
47 2145.0 800.0 RAL 7021 553.0
47 2145.0 800.0 RAL 7035 553.0
47 2087.0 900.0 RAL 7021 -
47 2087.0 900.0 RAL 7035 -
47 2087.0 1000.0 RAL 7021 -