Side panel (Varistar), screw-fixed for IP 55

Image for Side panel (Varistar), screw-fixed for IP 55 from Schroff - North America
+ / - Hover over image to Zoom
  • Includes earthing
  • St, 1 mm

    Product family:

    Varistar

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Catalog Number Height U Height mm Depth mm Color
Catalog Number Height U Height mm Depth mm Color
24 1200.0 600.0 RAL 7021
24 1200.0 600.0 RAL 7035
24 1200.0 800.0 RAL 7021
24 1200.0 800.0 RAL 7035
24 1200.0 900.0 RAL 7021
24 1200.0 900.0 RAL 7035
24 1200.0 1000.0 RAL 7021
24 1200.0 1000.0 RAL 7035
24 1200.0 1100.0 RAL 7021
24 1200.0 1100.0 RAL 7035
24 1200.0 1200.0 RAL 7021
24 1200.0 1200.0 RAL 7035
29 1400.0 600.0 RAL 7021
29 1400.0 600.0 RAL 7035
29 1400.0 800.0 RAL 7021
29 1400.0 800.0 RAL 7035
33 1600.0 600.0 RAL 7021
33 1600.0 600.0 RAL 7035
33 1600.0 800.0 RAL 7021
33 1600.0 800.0 RAL 7035
33 1600.0 900.0 RAL 7035
38 1800.0 600.0 RAL 7021
38 1800.0 600.0 RAL 7035
38 1800.0 800.0 RAL 7021
38 1800.0 800.0 RAL 7035
42 2000.0 300.0 RAL 7021
42 2000.0 300.0 RAL 7035
42 2000.0 600.0 RAL 7021
42 2000.0 600.0 RAL 7035
42 2000.0 800.0 RAL 7021
42 2000.0 800.0 RAL 7035
42 2000.0 900.0 RAL 7021
42 2000.0 900.0 RAL 7035
42 2000.0 1000.0 RAL 7021
42 2000.0 1000.0 RAL 7035
42 2000.0 1000.0 RAL 9003
42 2000.0 1100.0 RAL 7021
42 2000.0 1100.0 RAL 7035
42 2000.0 1200.0 RAL 7021
42 2000.0 1200.0 RAL 7035
42 2000.0 1200.0 RAL 9003
47 2200.0 300.0 RAL 7021
47 2200.0 300.0 RAL 7035
47 2200.0 600.0 RAL 7021
47 2200.0 600.0 RAL 7035
47 2200.0 800.0 RAL 7021
47 2200.0 800.0 RAL 7035
47 2200.0 900.0 RAL 7021
47 2200.0 900.0 RAL 7035
47 2200.0 1000.0 RAL 7021
47 2200.0 1000.0 RAL 7035
47 2200.0 1000.0 RAL 9003
47 2200.0 1100.0 RAL 7021
47 2200.0 1100.0 RAL 7035
47 2200.0 1200.0 RAL 7021
47 2200.0 1200.0 RAL 7035
47 2200.0 1200.0 RAL 9003
52 2450.0 1000.0 RAL 7021
52 2450.0 1000.0 RAL 7035
52 2450.0 1000.0 RAL 9003
52 2450.0 1100.0 RAL 7021
52 2450.0 1100.0 RAL 7035
52 2450.0 1100.0 RAL 9003
52 2450.0 1200.0 RAL 7021
52 2450.0 1200.0 RAL 7035
52 2450.0 1200.0 RAL 9003