Frame load-carrying capacity 400 kg (Novastar) Heavy-Duty, 19"

Image for Frame load-carrying capacity 400 kg (Novastar) Heavy-Duty, 19
+ / - Hover over image to Zoom
  • 19" plane - 60mm at front, 60 mm at rear
  • Al profile, RAL 7021, incl. GND/earthing
  • Static load-carrying capacity 400 kg

    Product family:

    Novastar

    Note:

    Please order doors, rear panels, side panels, top cover assemblies, plinths, floors, shelves, slide rails and castors or adjustable feet separately

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Color Height U
Catalog Number Depth mm Height mm Width mm Color Height U
900.0 589.0 553.0 RAL 7021 12
1000.0 589.0 553.0 RAL 7021 12
500.0 767.0 553.0 RAL 7021 16
600.0 767.0 553.0 RAL 7021 16
800.0 767.0 553.0 RAL 7021 16
900.0 767.0 553.0 RAL 7021 16
1000.0 767.0 553.0 RAL 7021 16
500.0 945.0 553.0 RAL 7021 20
600.0 945.0 553.0 RAL 7021 20
800.0 945.0 553.0 RAL 7021 20
900.0 945.0 553.0 RAL 7021 20
1000.0 945.0 553.0 RAL 7021 20
500.0 1167.0 553.0 RAL 7021 25
600.0 1167.0 553.0 RAL 7021 25
800.0 1167.0 553.0 RAL 7021 25
900.0 1167.0 553.0 RAL 7021 25
1000.0 1167.0 553.0 RAL 7021 25
500.0 1567.0 553.0 RAL 7021 34
600.0 1567.0 553.0 RAL 7021 34
800.0 1567.0 553.0 RAL 7021 34
900.0 1567.0 553.0 RAL 7021 34
1000.0 1567.0 553.0 RAL 7021 34
500.0 1745.0 553.0 RAL 7021 38
600.0 1745.0 553.0 RAL 7021 38
800.0 1745.0 553.0 RAL 7021 38
900.0 1745.0 553.0 RAL 7021 38
1000.0 1745.0 553.0 RAL 7021 38
500.0 1967.0 553.0 RAL 7021 43
600.0 1967.0 553.0 RAL 7021 43
800.0 1967.0 553.0 RAL 7021 43
900.0 1967.0 553.0 RAL 7021 43
1000.0 1967.0 553.0 RAL 7021 43
500.0 2145.0 553.0 RAL 7021 47
600.0 2145.0 553.0 RAL 7021 47
800.0 2145.0 553.0 RAL 7021 47
900.0 2145.0 553.0 RAL 7021 47
1000.0 2145.0 553.0 RAL 7021 47