Front panel, front anodized, rear etched, shieldable (textile), screw assembly

Image for Front panel, front anodized, rear etched, shieldable (textile), screw assembly from Schroff - North America
+ / - Hover over image to Zoom
  • Difference in finish between 2 ... 12 HP and 14 ... 84 HP
  • U profile front panel for increased rigidity
  • Front panel, U profile, Al, front anodized, rear conductive
  • 2 alignment pins pressed-in (not 2 and 84 HP front panels)

    Note:

  • Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware
  • 14 ... 84 HP: multi-part U-profile (front panel with crimped profiles)
  • Differences in finish between 2 ... 12 HP and 14 ... 84 HP
  • 2 ... 12 HP: one-part U-profile
  • Please order textile EMC gasket separately
  • Standard pack quantity: 2 to 28 HP: 5 pieces, 42 to 84 HP: 1 piece, supplied in standard pack quantities (SPQ) only
  • Specification:

  • IEEE 1101.1/10
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm Qty b1 mm Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm For case height [U] Thickness mm Height U Width HP b2 mm
Catalog Number Height mm Qty b1 mm Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm For case height [U] Thickness mm Height U Width HP b2 mm
172.9 1 piece (SPQ 5) 127.0 5 141.9 128.4 2.5 4 28 -
172.9 1 piece 198.1 - 213.0 128.4 2.5 4 42 101.6
172.9 1 piece 198.1 - 213.0 128.4 2.5 4 42 101.6
84.0 1 piece (SPQ 5) 411.5 5 426.4 84 2.5 2 84 203.2
128.4 1 piece (SPQ 5) - 5 9.8 128.4 2.5 3 2 -
128.4 1 piece (SPQ 5) - 5 14.9 128.4 2.5 3 3 -
128.4 1 piece (SPQ 5) - 5 20.0 128.4 2.5 3 4 -
128.4 1 piece (SPQ 5) - 5 25.0 128.4 2.5 3 5 -
128.4 1 piece (SPQ 5) - 5 30.1 128.4 2.5 3 6 -
128.4 1 piece (SPQ 5) - 5 35.2 128.4 2.5 3 7 -
128.4 1 piece (SPQ 5) 25.4 5 40.3 128.4 2.5 3 8 -
128.4 1 piece (SPQ 5) 35.6 5 50.5 128.4 2.5 3 10 -
128.4 1 piece (SPQ 5) 45.7 5 60.6 128.4 2.5 3 12 -
128.4 1 piece (SPQ 5) 55.9 5 70.8 128.4 2.5 3 14 -
128.4 1 piece (SPQ 5) 66.0 5 80.9 128.4 2.5 3 16 -
128.4 1 piece (SPQ 5) 91.4 5 106.3 128.4 2.5 3 21 -
128.4 1 piece (SPQ 5) 127.0 5 141.9 128.4 2.5 3 28 -
128.4 1 piece 198.1 - 213.0 128.4 2.5 3 42 101.6
128.4 1 piece 304.8 - 319.7 128.4 2.5 3 63 157.5
128.4 1 piece 411.5 - 426.4 128.4 2.5 3 84 203.2
172.9 1 piece 411.5 - 426.4 172.9 2.5 4 84 203.2
261.8 1 piece (SPQ 5) - 5 9.8 261.8 2.5 6 2 -
261.8 1 piece (SPQ 5) - 5 20.0 261.8 2.5 6 4 -
261.8 1 piece (SPQ 5) - 5 25.0 261.8 2.5 6 5 -
261.8 1 piece (SPQ 5) - 5 30.1 261.8 2.5 6 6 -
261.8 1 piece (SPQ 5) - 5 35.2 261.8 2.5 6 7 -
261.8 1 piece (SPQ 5) 25.4 5 40.3 261.8 2.5 6 8 -
261.8 1 piece (SPQ 5) 35.6 5 50.5 261.8 2.5 6 10 -
261.8 1 piece (SPQ 5) 45.7 5 60.6 261.8 2.5 6 12 -
261.8 1 piece (SPQ 5) 55.9 5 70.8 261.8 2.5 6 14 -
261.8 1 piece (SPQ 5) 66.0 5 80.9 261.8 2.5 6 16 -
261.8 1 piece (SPQ 5) 91.4 5 106.3 261.8 2.5 6 21 -
261.8 1 piece (SPQ 5) 127.0 5 141.9 261.8 2.5 6 28 -
261.8 1 piece 198.1 - 213.0 261.8 2.5 6 42 101.6
261.8 1 piece 304.8 - 319.7 261.8 2.5 6 63 157.5
261.8 1 piece 411.5 - 426.4 261.8 2.5 6 84 208.3
395.1 1 piece 411.5 - 426.4 395.1 2.5 9 84 203.2