Front panel, front anodized, rear etched, shieldable (textile), bottom hinged

Image for Front panel, front anodized, rear etched, shieldable (textile), bottom hinged from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • The usable width is not restricted
  • Mounts on horizontal rails
  • Front panel can be unhinged at 135° (not ratiopacPRO) opening angle
  • Shielded, U front panel with textile EMC gasket
  • Suitable for subracks (europacPRO) and cases (ratiopacPRO, propacPRO, compacPRO)

    Note:

    Front panel can be removed in opened position (> 135°)

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Assembly:

    Hinged - Bottom

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm A mm Qty B mm For case height [U] Thickness mm Height U Width HP C mm D mm
Catalog Number Height mm A mm Qty B mm For case height [U] Thickness mm Height U Width HP C mm D mm
128.4 141.9 1 piece 127.0 128.4 2.5 3 28 - -
128.4 213.0 1 piece 198.1 128.4 2.5 3 42 101.6 86.4
128.4 319.7 1 piece 304.8 128.4 2.5 3 63 157.5 137.2
128.4 426.4 1 piece 411.5 128.4 2.5 3 84 208.3 193.0
172.9 213.0 1 piece 198.1 172.9 2.5 4 42 101.6 86.4
172.9 319.7 1 piece 304.8 172.9 2.5 4 63 157.5 137.2
172.9 426.4 1 piece 411.5 172.9 2.5 4 84 208.3 193.0
261.8 141.9 1 piece 127.0 261.8 2.5 6 28 - -
261.8 213.0 1 piece 198.1 261.8 2.5 6 42 101.6 86.4
261.8 319.7 1 piece 304.8 261.8 2.5 6 63 157.5 137.2
261.8 426.4 1 piece 411.5 261.8 2.5 6 84 208.3 193.0