Front panel, front anodized, rear etched, shieldable (textile), bottom hinged

Image for Front panel, front anodized, rear etched, shieldable (textile), bottom hinged from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • The usable width is not restricted
  • Mounts on horizontal rails
  • Front panel can be unhinged at 135° (not ratiopacPRO) opening angle
  • Shielded, U front panel with textile EMC gasket
  • Suitable for subracks (europacPRO) and cases (ratiopacPRO, propacPRO, compacPRO)

    Note:

    Front panel can be removed in opened position (> 135°)

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Assembly:

    Hinged - Bottom

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U Height mm For case height [U] Width HP A mm B mm Thickness mm C mm D mm
Catalog Number Height U Height mm For case height [U] Width HP A mm B mm Thickness mm C mm D mm
3 128.4 128.4 28 141.9 127.0 2.5 - -
3 128.4 128.4 42 213.0 198.1 2.5 101.6 86.4
3 128.4 128.4 63 319.7 304.8 2.5 157.5 137.2
3 128.4 128.4 84 426.4 411.5 2.5 203.2 193.0
4 172.9 172.9 42 213.0 198.1 2.5 101.6 86.4
4 172.9 172.9 63 319.7 304.8 2.5 157.5 137.2
4 172.9 172.9 84 426.4 411.5 2.5 203.2 193.0
6 261.8 261.8 28 141.9 127.0 2.5 - -
6 261.8 261.8 42 213.0 198.1 2.5 101.6 86.4
6 261.8 261.8 63 319.7 304.8 2.5 157.5 137.2
6 261.8 261.8 84 426.4 411.5 2.5 203.2 193.0