EuropacPRO kit, unshielded, flexible for backplane, assembly on slide rail 

Image for EuropacPRO kit, unshielded, flexible for backplane, assembly on slide rail  from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Installed load up to 11 kg
  • Subrack can be used with slide rails
  • Rear horizontal rails for backplane mounting with insulation strip
  • Subrack with side panel type F (''flexible''), 19'' bracket is depth-adjustable
  • Threaded insert, insulation strip pre-fitted

    Note:

  • Alternative product for older europacLab and europacRational subrack series
  • Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material
  • Load:

    Up to 11 kg

    Shock/vibration:

    Up to 2 g

    Design:

    EuropacPRO, Flexible

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth D mm Depth D1 mm Height U Width HP Description
Catalog Number Depth D mm Depth D1 mm Height U Width HP Description
235.0 175/235 3 84 -
295.0 175/235/295 3 84 -
355.0 175/235/295/355 3 84 -
235.0 175/235 6 84 Light
295.0 175/235/295 6 84 -
355.0 175/235/295/355 6 84 -