EuropacPRO kit railway applications, heavy design, shielded, for CompactPCI applications, SNCF

Image for EuropacPRO kit railway applications, heavy design, shielded, for CompactPCI applications, SNCF from Schroff - North America
+ / - Hover over image to Zoom
  • IP 20, in accordance with IEC 60529
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels. Testing in accordance with VG 95373 part 15
  • SNCF listed, europacPRO-fer, tested to NF F 61-005 and NF F 60-002
  • Aluminum construction
  • The 19" bracket is firmly fixed to the side panel (tox-cold welded) and is especially suited for high mechanical stresses (vibration resistance)
  • Lateral support bars to NFF standard facilitate insertion of subrack into the (cabinet) frame. The double 19" screwing position adds to additionally safety (NFF standard)
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Supplied as space-saving flat-pack
  • Horizontal rail type "heavy"

    Note:

  • fer = ferroviaire = French Railways,1 T = 4 HP = 20.32 mmReceptacle/mounting frame for subracks, stainless steel, 9 T or 21 T on request
  • Version 9 T available at request Guide rails colour according to IEEE 1101.10 red    = space for CPU‐board grey = space for peripheral boards green = space for CompactPCI 19"‐power supplies 0,1" offset Test reports on the Internet
  • Guide rails colour according to IEEE 1101.10 red    = space for CPU‐board grey  = space for peripheral boards green  =space for CompactPCI 19"‐power supplies 0,1" offset
  • Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material
  • Load:

    Up to 15 kg

    Shock/vibration:

    Up to 5 g

    Design:

    EuropacPRO, Heavy

    EMC Shielding:

    Shielded

    Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Depth mm Height U Width HP
Catalog Number Depth mm Height U Width HP
320.0 3 36
320.0 6 36
320.0 3 84
320.0 6 87