EuropacPRO kit for railway applications, heavy design, shielded, EN 50155, for CompactPCI applications

Image for EuropacPRO kit for railway applications, heavy design, shielded, EN 50155, for CompactPCI applications from Schroff - North America
+ / - Hover over image to Zoom
  • Aluminum construction
  • The 19" bracket is firmly fixed to the side panel (tox-cold welded) and is especially suited for high mechanical stresses (vibration resistance)
  • Lateral support bars to NFF standard facilitate insertion of subrack into the (cabinet) frame. The double 19" screwing position adds to additionally safety (NFF standard)
  • IP 20, in accordance with IEC 60529
  • Shock and vibration tested to EN 50155
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels. Testing in accordance with VG 95373 part 15
  • Supplied as space-saving flat-pack

    Note:

  • F√ľhrungsschienen und ESD-Clips bitte separat bestellen, siehe Seite 6.81
  • Test reports online
  • Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material
  • Load:

    Up to 15 kg

    Shock/vibration:

    Up to 5 g

    Design:

    EuropacPRO, Heavy

    EMC Shielding:

    Shielded

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Depth mm Other Height U Width HP
Catalog Number Depth mm Other Height U Width HP
235.0 For boards 160mm deep 3 84
235.0 For boards 160mm deep 6 84