EMC front panel/rear panel, inserted, shielded (RatiopacPRO/-air)

Image for EMC front panel/rear panel, inserted, shielded (RatiopacPRO) from Schroff - North America
+ / - Hover over image to Zoom
  • Fixing does not require screws
  • Special horizontal rails cover the edges of the front panel (top and bottom) and prevent bowing of the front panel

    Product family:

    RatiopacPRO

    Note:

    To obtain a shielded case, all EMC sealings must be fitted (front panel/rear panel ‐ side panel; side panel ‐ cover plate; front panel/rear panel ‐ horizontal rail; horizontal rail ‐ horizontal rail)

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U For case height [U] Width HP
Catalog Number Height U For case height [U] Width HP
2 2, 3-air 28
2 2, 3-air 42
2 2, 3-air 63
2 2, 3-air 84
3 3, 4-air 28
3 3, 4-air 42
3 3, 4-air 63
3 3, 4-air 84
4 4, 5-air 28
4 4, 5-air 42
4 4, 5-air 63
4 4, 5-air 84