PMC cutout cover for EMC protection, black or bright

Image for EMC cover for PMC mezzanine front panel cut-outs from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Material stainless steel, 0.2 mm
  • EMC cover to close unused cut‐outs in the PMC mezzanine front panels

    Specification:

    PMC Mezzanine, IEEE P1386

    EMC Shielding:

  • Shieldable (O ring)
  • Shielded (O ring)
  • Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Catalog Number Color Material
Catalog Number Color Material
Black Stainless steel, 0.2 mm
Bright Stainless steel, 0.2 mm