Comptec, Case, Unshielded, Desktop

Image for Comptec, Case, Unshielded, Desktop from Schroff - North America
+ / - Hover over image to Zoom
  • Unshielded
  • Desk-top case (pre-fitted)
  • Front and rear frames in die-cast Al
  • Top cover, base plate and rear panel in steel
  • Ventilation slits in base plate

    Product family:

    Comptec

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Width mm Depth D mm h mm For case height [U] Height U Width HP
Catalog Number Depth mm Width mm Depth D mm h mm For case height [U] Height U Width HP
300.0 520.0 300.0 13.0 3 3 84
400.0 520.0 400.0 13.0 3 3 84
500.0 520.0 500.0 13.0 3 3 84
300.0 520.0 300.0 13.0 4 4 84
400.0 520.0 400.0 13.0 4 4 84
500.0 520.0 500.0 13.0 4 4 84
300.0 520.0 300.0 13.0 6 6 84
400.0 520.0 400.0 13.0 6 6 84
500.0 520.0 500.0 13.0 6 6 84
600.0 520.0 600.0 13.0 6 6 84
400.0 520.0 400.0 13.0 7 7 84
500.0 520.0 500.0 13.0 7 7 84
600.0 520.0 600.0 13.0 7 7 84
400.0 520.0 400.0 13.0 9 9 84
400.0 520.0 400.0 13.0 9 9 84
500.0 520.0 500.0 13.0 9 9 84
500.0 520.0 500.0 13.0 9 9 84
600.0 520.0 600.0 13.0 9 9 84
600.0 520.0 600.0 13.0 9 9 84
400.0 520.0 400.0 13.0 12 12 84
500.0 520.0 500.0 13.0 12 12 84
600.0 520.0 600.0 13.0 12 12 84