Vertical 19" plane (Epcase)

Image for Vertical 19
+ / - Hover over image to Zoom
  • For lateral, vertical assembly of 19" components
  • Useable for case heights from 12 U

    Product family:

    Epcase

    Accessory category:

    Panel/ slide mounts

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Catalog Number Qty Color Material Finish d mm Description Height U
Catalog Number Qty Color Material Finish d mm Description Height U
1 piece RAL 7035 light grey Steel paint 167.0 3U mounting space 3
1 piece RAL 7035 light grey Steel paint 300.0 6U mounting space 6