Double door IP 20, plain (Varistar), RAL 7021/RAL 7035

Image for New Double door IP 20, plain, 3-point locking (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • Opening angle 180°
  • St, 1.5 mm
  • Lever handle with push button, incl. earthing
  • Can be retrofitted with DIN profile half cylinder
  • Ingress protection class IP 20
  • Standard fitting, lock on right-hand door

    Product family:

    Varistar

    Note:

    Please order DIN profile half cylinder for lever handle separately

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Height U
Width mm
 
Catalog Number Height mm Width mm Qty For cabinet width mm Color Description Height U For cabinet height
Catalog Number Height mm Width mm Qty For cabinet width mm Color Description Height U For cabinet height
1200.0 600.0 1 piece 600.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24 24
1200.0 600.0 1 piece 600.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24 24
1200.0 800.0 1 piece 800.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24 24
1200.0 800.0 1 piece 800.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 24 24
1400.0 600.0 1 piece 600.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29 29
1400.0 600.0 1 piece 600.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29 29
1400.0 800.0 1 piece 800.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29 29
1400.0 800.0 1 piece 800.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 29 29
1600.0 600.0 1 piece 600.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33 33
1600.0 600.0 1 piece 600.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33 33
1600.0 800.0 1 piece 800.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33 33
1600.0 800.0 1 piece 800.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 33 33
1800.0 600.0 1 piece 600.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38 38
1800.0 600.0 1 piece 600.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38 38
1800.0 800.0 1 piece 800.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38 38
1800.0 800.0 1 piece 800.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 38 38
2000.0 600.0 1 piece 600.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42 42
2000.0 600.0 1 piece 600.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42 42
2000.0 800.0 1 piece 800.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42 42
2000.0 800.0 1 piece 800.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 42 42
2200.0 600.0 1 piece 600.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47 47
2200.0 600.0 1 piece 600.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47 47
2200.0 800.0 1 piece 800.0 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47 47
2200.0 800.0 1 piece 800.0 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 47 47