Deco frame (Varistar), adapter bracket

Image for Deco frame (Varistar), adapter bracket from Schroff - North America
+ / - Hover over image to Zoom
  • For fixing slide rails and shelves in VARISTAR Deco

    Product family:

    Varistar

    Accessory category:

    Deco Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Color
For Cabinet Height mm
 
Catalog Number Qty For cabinet width mm Description Description Height U For cabinet height
Catalog Number Qty For cabinet width mm Description Description Height U For cabinet height
PU 1 pair 600.0 RAL 7021 St, 2 mm, for deco frame, for assembly of slide rails and shelves 29 29
PU 1 pair 600.0 RAL 7021 - 33 33
PU 1 pair 600.0 RAL 7021 - 38 38
PU 1 pair 600.0 RAL 7021 - 42 42
PU 1 pair 600.0 RAL 7021 - 47 47
PU 1 pair 600.0 RAL 7035 - 29 29
PU 1 pair 600.0 RAL 7035 - 33 33
PU 1 pair 600.0 RAL 7035 - 38 38
PU 1 pair 600.0 RAL 7035 - 42 42
PU 1 pair 600.0 RAL 7035 - 47 47