Deco frame (Varistar)

Image for Deco frame (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • 19" plane is integrated into decorative frame
  • Al, decorative frame for open cabinet
  • Incl. earthing, open at front, no door can be fitted

    Product family:

    Varistar

    Note:

  • Please order adaptor bracket for mounting slide rails and shelves separately
  • Door can not be fitted to decorative frame
  • Accessory category:

    Deco Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color
 
Catalog Number Height mm Width mm Qty Color Height U
Catalog Number Height mm Width mm Qty Color Height U
1200.0 600.0 1 piece RAL 7021 24
1200.0 600.0 1 piece RAL 7035 24
1400.0 600.0 1 piece RAL 7021 29
1400.0 600.0 1 piece RAL 7035 29
1600.0 600.0 1 piece RAL 7021 33
1600.0 600.0 1 piece RAL 7035 33
1800.0 600.0 1 piece RAL 7021 38
1800.0 600.0 1 piece RAL 7035 38
2000.0 600.0 1 piece RAL 7021 42
2000.0 600.0 1 piece RAL 7035 42
2200.0 600.0 1 piece RAL 7021 47
2200.0 600.0 1 piece RAL 7035 47