Castors (Eurorack)

Image for Castors (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom

    Product family:

    Eurorack

    Accessory category:

    Feet/ castors

Select product specifications before modifying or adding to project list or requesting a quote.

Load Capacity kg
 
Catalog Number Height mm Qty Description Description Description
Catalog Number Height mm Qty Description Description Description
110.0 PU 4 pieces Castors for cabinet frame height 110 mm assembly directly onto frame, height  H = 110 mm, 2 locking, 2 non‐locking castors
110.0 PU 4 pieces Castors for cabinet frame height 93 mm assembly directly onto frame, height  H = 93 mm, 2 locking, 2 non‐locking castors