Base plate (Varistar), multi-piece

Image for Base plate, multi-piece (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • St, 1.5 mm
  • The multi-part base plate is open at the rear (opening to rear 200 mm deep no rear opening with 300 mm cabinet depth)
  • Incl. GND/earthing
  • The opening can be finished: with a filter mat with a brush strip for the cable entry with a cover plate

    Product family:

    Varistar

    Note:

  • Is assembled from inside
  • Please order cover plate, brush strip or filter mat separately
  • Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Color Description Description
Catalog Number Depth mm Width mm Qty Color Description Description
300.0 600.0 1 piece RAL 7021 Multi-piece -
600.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
600.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
800.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
800.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
900.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
900.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1000.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1000.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1100.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1100.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1200.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1200.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing