CompactPCI Serial 4 U, 9 slot, without rear I/O, with ATX power supply

Image for CompactPCI Serial 4 U, 9 slot, without rear I/O, with ATX power supply from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24579-415
Back To Product
  • Slim‐Line DVD drive and hard disk can be fitted
  • Backplane 9 slot, 3 U, CompactPCI Serial (single star Ethernet topology)
  • System for vertical board format; Front: 3 U, 160 mm deep, 9 slot; Rear side, rear I/O: 3 U, 80 mm deep, 8 slot
  • ATX power supply, 300 W
  • Heat dissipation via 1 U hot-swap fan unit

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0
  • Modified systems available on request
  • Specification:

    CompactPCI Serial

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    No

    Number of slots:

    9

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 275.0
Height mm 177.0
Number of slots 9
Height U 4
Width HP 84