CompactPCI Serial 4 U, 9 slot, 44 HP, without Rear I/O

Image for CompactPCI Serial 4 U, 9 slot, 44 HP, without Rear I/O from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24579-634
Back To Product
  • Heat dissipation by two radial fans, from front to rear
  • System for vertical board mounting with board format; Front: 3 U, 160 mm deep, 9 slot
  • 19" PSU, 300 W, 3 U, 8 HP
  • Backplane 9 slot, 3 U, CompactPCI Serial
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane conforms to PICMG CPCI‐S.0

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • Modified systems available on request
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0
  • Specification:

    CompactPCI Serial

    Form factor:

    Desktop

    Power type:

    Compatible 19"

    Rear I/O:

    No

    Number of slots:

    9

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 275.0
Height mm 177.0
Number of slots 9
Height U 4
Width HP 44