CompactPCI PlusIO 4 U, 8 slot, 44 HP, with rear I/O, with 19"-compatible power supply

Image for CompactPCI PlusIO 4 U, 8 slot, 44 HP, with rear I/O, with 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24579-605
Back To Product
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG 2.30
  • System for vertical board mounting with board format; Front: 3 U, 160 mm deep, 8 slot; Rear, rear I/O: 3 U, 80 mm deep, 3 slot
  • Backplane 4 slot, 3 U, 32 bit, CompactPCI 4 slot, 3 U, CompactPCI PlusIO
  • 19"‐compatible PSU, 250 W, 3 U, 8 HP
  • Heat dissipation by two radial fans, from front to rear

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • Modified systems available on request
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane conforms to PICMG 2.0 rev. 3.0 and 2.30
  • Specification:

    CompactPCI PlusIO

    Form factor:

    Desktop

    Power type:

    Compatible 19"

    Rear I/O:

    Yes

    Number of slots:

    8

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 275.0
Height mm 177.0
Number of slots 8
Height U 4
Width HP 44
Board height 3