CompactPCI 2 U, 4 slot, with rear I/O, for 19" PSU

Image for CompactPCI 2 U, 4 slot, with rear I/O, for 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24579-082
Back To Product
  • Prepared for the assembly of a 19" CompactPCI power supply (3 U, 8 HP)
  • System for horizontal board mounting with board format; Front: 6 U, 160 mm deep ; Rear, rear I/O: 6 U, 80 mm deep
  • Heat dissipation by hot-swap fan unit (from left towards right)
  • Backplane (signal and power backplane in one unit) 4 slot, 6 U, 64 bit System slot on the left Power connector (2 x P 47)

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • Modified systems available on request
  • 48 VDC version on request
  • Specification:

    CompactPCI

    Form factor:

    Rackmount

    Power type:

    Compatible 19"

    Rear I/O:

    Yes

    Number of slots:

    4

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 275.0
Height mm 88.1
Number of slots 4
Width mm 449.0
Connector type 2 x P 47
Height U 2
Width HP 84
Number of fans 2

Delivery Comprises:

Item Quantity Description
1 1 Shielded 19" chassis, St, powder-coated, black, RAL 9005
2 4 Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal board mounting (6 U / 160 mm deep)
3 4 Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal mounting of rear I/O boards (6 U / 80 mm deep)
4 1 Backplane for 6 U boards and power supply (2 x P 47 sockets), 4 slots, 64 bit; system slot to left, conforms to PICMG 2.0 rev. 3.0
5 2 Space for 19" CompactPCI PSU (3 U, 8 HP)
6 1 Hot-swap fan unit, 2 fans, each 109 m3/h (64 cfm)
7 1 AC input (IEC plug), mains filter module, fuse, mains switch
8 1 Cable harness to connect all system components
9 1 3 U, 8 HP front panel, front mounted

Accessories

Item
Thmbnail Image AC/DC switched mode power supply Quad, 250 W, 3.3 V/40 A, 5 V/40 A, 12 V/5.5 A, -12 V/2 A; 1 piece 13100-141 Add Item to Project List add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 Add Item to Project List add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Add Item to Project List add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 Add Item to Project List add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Add Item to Project List add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Add Item to Project List add item to project list