Rear panel (Varistar), with quick-release fastener for IP 20, RAL 7021/ RAL 7035

Image for Rear panel with quick-release fastener (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • St, 1 mm
  • Incl. GND/earthing

    Product family:

    Varistar

    Note:

    Please order lock for quick-release fastener separately

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Description Height U
Catalog Number Height mm Width mm Qty Color Description Description Height U
1200.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24
1200.0 600.0 1 piece RAL 7035 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24
1200.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24
1200.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24
1400.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29
1400.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29
1400.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29
1400.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29
1600.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33
1600.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33
1600.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33
1600.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33
1800.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38
1800.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38
1800.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38
1800.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38
2000.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42
2000.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42
2000.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42
2000.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42
2200.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47
2200.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47
2200.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47
2200.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47