Mobile base/plinth (Varistar)

Image for Mobile base/plinth (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • Covers, St, 1.5 mm
  • Load-carrying capacity on casters 400 kg, on adjustable feet 1000 kg
  • Support, St, 3 mm
  • Color RAL 7021

    Product family:

    Varistar

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Color Description
Catalog Number Depth mm Width mm Qty Color Description
600.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
600.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
800.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
800.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
900.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
900.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
1000.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
1000.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
1100.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
1100.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
1200.0 600.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg
1200.0 800.0 1 piece RAL 7021 support, St, 3 mm, trim, St, 1.5 mm, static load‐carrying capacity on castors 400 kg, on adjustable feet 1000 kg