Glass door (Eurorack) 120° and 180° opening angle

Image for Glass door (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom
  • Can be mounted on all four sides
  • Opening angle 120°: Safety lock with two keys or 180°: Lever handle
  • Glazing, smoke gray, Sekurit, 6 mm

    Product family:

    Eurorack

    Note:

  • 180° glass door with lever handle, see ServicePLUS
  • Further dimensions available on ServicePlus
  • Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
For Cabinet Width mm
 
Catalog Number Height mm Width mm Qty For cabinet width mm h mm Material For cabinet width Eurorack Description Description Height U For cabinet height
Catalog Number Height mm Width mm Qty For cabinet width mm h mm Material For cabinet width Eurorack Description Description Height U For cabinet height
733.0 523.0 1 piece 553.0 713.0 Sekurit 6 mm 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 16 16
911.0 523.0 1 piece 600.0 890.0 Sekurit 6 mm 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 20 20
1133.0 523.0 1 piece 600.0 1133.0 Sekurit 6 mm 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 25 25
1345.0 523.0 1 piece 600.0 1311.0 Sekurit 6 mm 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 29 29
1398.0 600.0 1 piece - 1290.5 Sekurit 6 mm 553.0 Glass door 180° - 29 29
1514.0 523.0 1 piece 600.0 1534.0 Sekurit 6 mm 600.0 Glass door 120° glazing smoke grey, Sekurit, 6 mm,  safety lock with 2 keys 34 34
1620.0 600.0 1 piece - 1534.0 Sekurit 6 mm 600.0 Glass door 180° - 34 34
1745.0 523.0 1 piece 600.0 1711.0 Sekurit 6 mm 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 38 38
1745.0 723.0 1 piece 800.0 1711.0 Sekurit 6 mm 800.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 38 38
1798.0 600.0 1 piece - 1711.0 Sekurit 6 mm 600.0 Glass door 180° - 38 38
1798.0 800.0 1 piece - 1711.0 Sekurit 6 mm 800.0 Glass door 180° - 38 38
1967.0 523.0 1 piece 600.0 1934.0 Sekurit 6 mm 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 43 43
2020.0 723.0 1 piece 800.0 1934.0 Sekurit 6 mm 800.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 43 43
2020.0 600.0 1 piece - 1934.0 Sekurit 6 mm 600.0 Glass door 180° glazing smoke grey, Sekurit, 6 mm, lever handle (incl. blank insert) 43 43
2020.0 800.0 1 piece - 1934.0 Sekurit 6 mm 800.0 Glass door 180° - 43 43
2145.0 523.0 1 piece 600.0 2111.0 Sekurit 6 mm 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 47 47
2145.0 723.0 1 piece 800.0 2111.0 Sekurit 6 mm 800.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 47 47
2198.0 600.0 1 piece - 2111.0 Sekurit 6 mm 600.0 Glass door 180° - 47 47
2198.0 800.0 1 piece - 2111.0 Sekurit 6 mm 800.0 Glass door 180° - 47 47