Base/plinth plain (Eurorack)

Image for Base/plinth plain (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom
  • Base/plinth, Al diecast, covers
  • St, 2.5 mm, RAL 7021
  • Covers removable from all sides
  • Height 100 mm

    Product family:

    Eurorack

    Note:

    Castors cannot be used with a base/plinth

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Description Description
Catalog Number Depth mm Width mm Qty Description Description
600.0 600.0 1 piece RAL 7021 base/plinth, Al die‐cast, covers, St, 2.5 mm, RAL 7021
800.0 600.0 1 piece RAL 7021 -
900.0 600.0 1 piece RAL 7021 -
600.0 800.0 1 piece RAL 7021 -
800.0 800.0 1 piece RAL 7021 -