19" equipment shelf, depth-adjustable, 2 U

Image for 19
+ / - Hover over image to Zoom
  • Depth adjustable in 25 mm grid increments, forward protrusion min. 26 mm
  • Static load-carrying capacity 15 kg
  • Installation height 2 U

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Catalog Number Color/Surface Width mm Depth mm
Catalog Number Color/Surface Width mm Depth mm
RAL 7021 430 250
RAL 7035 430 250
RAL 7021 430 300
RAL 7035 430 300
RAL 7021 430 400
RAL 7035 430 400