Mounting frame with PCB bracket for mounting planes

Image for Mounting frame with PCB bracket for mounting planes from Schroff - North America
+ / - Hover over image to Zoom
  • Flammability UL 94 V-0
  • Material PBT
  • With 2 threaded female connectors M 2.5

    Note:

    Mounting frames nos. 69004-043, 69004-44 and 69004-045 cannot be used in conjunction with the aluminium profile handle for front panels.

    Type:

    Mounting Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Configuration
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Configuration
1 piece (SPQ 10) 10 Mounting frame for mounting plane 1
1 piece (SPQ 10) 10 Mounting frame for mounting planes 1 and 2
1 piece (SPQ 10) 10 Mounting frame for mounting planes 1, 2 and 3