Plug in unit, front anodized, rear etched, shielded (textile), front assembly, type 1 trapezoid handle

Image for Plug in unit, front anodized, rear etched, shielded (textile), front assembly, type 1 trapezoid handle from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • At 6 U the board position can be offset by 1 HP to the right by swapping the top and bottom board holders. This creates space for SMD components on the left (solder) side
  • For board thickness 1.6 mm only

    Specification:

  • IEEE 1101.1/11
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

    Trapezoid, Type 1

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Thickness mm Height U Width HP
Catalog Number Thickness mm Height U Width HP
2.5 3 4
2.5 3 6
2.5 3 8
2.5 3 10
2.5 3 12
2.5 6 4
2.5 6 6
2.5 6 8
2.5 6 10
2.5 6 12