Plug in unit, front anodized, rear passivated, unshielded, for cover on both sides, static trapezoid handle

Image for Plug in unit, front anodized, rear passivated, unshielded, for cover on both sides, static trapezoid handle from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Plug-in unit without extraction function
  • Usable connectors as per EN 60603 (DIN 41612): types B, C, D, F, H, R. Coding with a separate coding strip is not possible
  • Coding with separate keying/coding strip is not possible
  • Please order shielding plates separately
  • Where the shielding plate is used for the solder side, the PCB is offset to the right by 1 HP

    Note:

  • Where the shielding plate is used for the solder side, the PCB is offset to the right by 1 HP
  • Keying/coding with separate keying/coding strip is not possible
  • Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

    Trapezoid, Static

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Mechanical Shielding:

    Component Side and Solder Side

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number H [mm] For case height [U] Thickness mm Other Height U Width HP
Catalog Number H [mm] For case height [U] Thickness mm Other Height U Width HP
9.6 128.4 2.5 Mechanical shielding on component and solder side optional 3 4
14.7 128.4 2.5 Mechanical shielding on component and solder side optional 3 5
19.8 128.4 2.5 Mechanical shielding on component and solder side optional 3 6
24.9 128.4 2.5 Mechanical shielding on component and solder side optional 3 7