Front panel, anodized with untreated edges, unshielded, screw assembly

Image for Front panel, anodized with untreated edges, unshielded, screw assembly from Schroff - North America
+ / - Hover over image to Zoom
  • Partial width front panel, Al, 2.5 mm
  • Al, clear anodized, cut edges plain

    Note:

    Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Anodized, Untreated Edges

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U Height mm Width HP B mm b1 mm b2 mm Thickness mm Qty
Catalog Number Height U Height mm Width HP B mm b1 mm b2 mm Thickness mm Qty
2 84.0 84 426.4 411.5 203.2 2.5 1 piece
3 128.4 2 9.8 - - 2.5 1 piece (SPQ 5)
3 128.4 3 14.9 - - 2.5 1 piece (SPQ 5)
3 128.4 4 20.0 - - 2.5 1 piece (SPQ 5)
3 128.4 5 25.0 - - 2.5 1 piece (SPQ 5)
3 128.4 6 30.1 - - 2.5 1 piece (SPQ 5)
3 128.4 7 35.2 - - 2.5 1 piece (SPQ 5)
3 128.4 8 40.3 - - 2.5 1 piece (SPQ 5)
3 128.4 10 50.5 35.6 - 2.5 1 piece (SPQ 5)
3 128.4 12 60.6 45.7 - 2.5 1 piece (SPQ 5)
3 128.4 14 70.8 55.9 - 2.5 1 piece (SPQ 5)
3 128.4 21 106.3 91.4 - 2.5 1 piece (SPQ 5)
3 128.4 28 141.9 127.0 - 2.5 1 piece (SPQ 5)
3 128.4 42 213.0 198.1 - 2.5 1 piece
3 128.4 63 319.7 304.8 157.5 2.5 1 piece
3 128.4 84 426.4 411.5 203.2 2.5 1 piece
4 172.9 84 426.4 411.5 203.2 2.5 1 piece
6 261.8 2 9.8 - - 2.5 1 piece (SPQ 5)
6 261.8 4 20.0 - - 2.5 1 piece (SPQ 5)
6 261.8 5 25.0 - - 2.5 1 piece (SPQ 5)
6 261.8 6 30.1 - - 2.5 1 piece (SPQ 5)
6 261.8 7 35.2 - - 2.5 1 piece (SPQ 5)
6 261.8 8 40.3 - - 2.5 1 piece (SPQ 5)
6 261.8 10 50.5 35.6 - 2.5 1 piece (SPQ 5)
6 261.8 12 60.6 45.7 - 2.5 1 piece (SPQ 5)
6 261.8 14 70.8 55.9 - 2.5 1 piece (SPQ 5)
6 261.8 16 80.9 66.0 - 2.5 1 piece (SPQ 5)
6 261.8 21 106.3 91.4 - 2.5 1 piece (SPQ 5)
6 261.8 28 141.9 127.0 - 2.5 1 piece (SPQ 5)
6 261.8 42 213.0 198.1 - 2.5 1 piece
6 261.8 63 319.7 304.8 157.5 2.5 1 piece
6 261.8 84 426.4 411.5 203.2 2.5 1 piece