Frame type plug in unit kit, unshielded, without perforations, rear cutout for single connector 3/6 U

Image for Frame type plug in unit kit, unshielded, without perforations, rear cutout for single connector 3/6 U from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
  • Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
  • Cover plate without perforation

    Material and Surface Finish:

    Al, Anodized

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Kits

    Mechanical Shielding:

    Component Side and Solder Side

    Cooling:

    None

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Qty Depth mm Description Description For case height [U] Thickness mm Height U Width HP
Catalog Number Qty Depth mm Description Description For case height [U] Thickness mm Height U Width HP
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 8
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 10
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 12
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 14
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 21
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 28
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 42
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 8
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 10
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 12
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 14
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 21
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 28
1 piece 167.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 42
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 8
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 10
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 12
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 14
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 21
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 28
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 42
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 8
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 10
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 12
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 14
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 21
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 28
1 piece 227.0 Rear panel with cut-out for single connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 42