Raised top cover, load-carrying capacity 50 kg, without visible screws (Novastar)

Image for Raised top cover, load-carrying capacity 50 kg, without visible screws (Novastar) from Schroff - North America
+ / - Hover over image to Zoom
  • Raised Top cover (31 mm) with all-round air gap of 10 mm
  • Robust version, load-carrying capacity 50 kg
  • Top cover attached from the inside (no screws on the outside)
  • Suitable for placing heavy parts on the top cover

    Product family:

    Novastar

    Note:

    Please order lifting eye separately if required

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Catalog Number For cabinet depth mm Width mm Description Qty
Catalog Number For cabinet depth mm Width mm Description Qty
500.0 553.0 St, 1.5 mm, RAL 7021, including grounding, height 31 mm, air gap 10 mm; top cover mounting from inside (no screws outside) 1 piece
600.0 553.0 St, 1.5 mm, RAL 7021, including grounding, height 31 mm, air gap 10 mm; top cover mounting from inside (no screws outside) 1 piece
800.0 553.0 St, 1.5 mm, RAL 7021, including grounding, height 31 mm, air gap 10 mm; top cover mounting from inside (no screws outside) 1 piece
900.0 553.0 St, 1.5 mm, RAL 7021, including grounding, height 31 mm, air gap 10 mm; top cover mounting from inside (no screws outside) 1 piece
1000.0 553.0 St, 1.5 mm, RAL 7021, including grounding, height 31 mm, air gap 10 mm; top cover mounting from inside (no screws outside) 1 piece