Flat top cover, perforated (Varistar)

Image for Perforated flat top cover (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • Fully perforated, 6 mm perforation
  • Incl. GND/earthing
  • St, 1.5 mm
  • Colour RAL 7021

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Color Description Description
Catalog Number Depth mm Width mm Qty Color Description Description
300.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
600.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
600.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
800.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
800.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
900.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
900.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1000.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1000.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1100.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1100.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1200.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1200.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing