19" panel/slide mount (Eurorack)

Image for 19
+ / - Hover over image to Zoom
  • For depth-adjustable mounting: Cabinet depth 600 mm order depth member Cabinet depth 800 mm order reduced width depth member
  • St, 1.5 mm, with EIA cut-out
  • For the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed

    Product family:

    Eurorack

    Accessory category:

    Panel/ slide mounts

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Height U
Color
 
Catalog Number Qty Color Description For cabinet height
Catalog Number Qty Color Description For cabinet height
PU 2 pieces AlZn St, 1.5 mm, for the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed 20
PU 2 pieces RAL 7021 - 20
PU 2 pieces AlZn St, 1.5 mm, for the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed 25
PU 2 pieces RAL 7021 - 25
PU 2 pieces AlZn St, 1.5 mm, for the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed 29
PU 2 pieces RAL 7021 - 29
PU 2 pieces AlZn St, 1.5 mm, for the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed 34
PU 2 pieces RAL 7021 St, 1.5 mm, with 19" cut‐outs; to mount a third 19" plane, 1 pair of 19" panel/slide mounts and 2 pairs of depth members are required 34
PU 2 pieces AlZn St, 1.5 mm, for the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed 38
PU 2 pieces RAL 7021 St, 1.5 mm, with 19" cut-outs, 1 pair necessary for assembly of door hinge bracket 38
PU 2 pieces AlZn St, 1.5 mm, for the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed 43
PU 2 pieces RAL 7021 St, 1.5 mm, for depth‐adjustable fitting:             cabinet depth 600 mm:  please order depth members, cabinet depth 800 mm: please order reduced‐width depth members 43
PU 2 pieces AlZn St, 1.5 mm, for the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed 47
PU 2 pieces RAL 7021 - 47