AIR FILTERED FAN FL 200 - AVAILABLE OUTSIDE USA

Image for AIR FILTERED FAN FL 200 - AVAILABLE OUTSIDE USA from Schroff - North America
+ / - Hover over image to Zoom
  • Airflow volume 60 m3/h
  • IP protection type IP 54, NEMA type 12
  • Simple clip-on mounting without tools (can additionally be bolted on)
  • Easy conversion from pressure to suction operation

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Filter fan

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Catalog Number Fahrenheit Min. Fahrenheit Max. CFM Max Watts per °F Max Voltage
Catalog Number Fahrenheit Min. Fahrenheit Max. CFM Max Watts per °F Max Voltage
14 131 36 60715-14360715-143_Watts_per_°F_Max 230 VAC
14 131 36 60715-14460715-144_Watts_per_°F_Max 115 VAC
14 131 36 60715-14560715-145_Watts_per_°F_Max 24 VDC