19" front panel for cable eyes

Image for 19
+ / - Hover over image to Zoom
  • 19" front panel to accommodate cable eyes (to mount the eyes, insert and rotate them 45°)

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Color / Surface
 
Catalog Number Description Color/Surface Thickness mm Height U Height mm Width mm Depth D mm Height U
Catalog Number Description Color/Surface Thickness mm Height U Height mm Width mm Depth D mm Height U
19" front panel with cable eyes RAL 7035 1.5 1 43.6 - - -
19" front panel with cable eyes RAL 7021 1.5 1 43.6 - - -
steel cable eye, depth 115mm - - - - 30.0 115.0 40
19" front panel with cable eyes, plastic cable eye - - - - 30.0 55.0 -
- - - - - 30.0 100.0 -
19" front panel with cable eyes, double steel cable eye - - - - 30.0 80.0 40
double steel cable eye, depth 115mm - - - - 30.0 115.0 40
rubber pad for double steel cable eye 80mm - - - - - - -
rubber pad for double steel cable eye 115mm - - - - - - -