Rear Panel, full width (PropacPRO)

Image for Full-width shielded rear panel (PropacPRO) from Schroff - North America
+ / - Hover over image to Zoom
  • Without perforation
  • Mounts on case (left, right)

    Product family:

    PropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Qty w mm h mm Height U Width HP
Catalog Number Qty w mm h mm Height U Width HP
1 piece 213.0 101.5 2 42
1 piece 319.7 101.5 2 63
1 piece 141.9 146.0 3 28
1 piece 213.0 146.0 3 42
1 piece 319.7 146.0 3 63
1 piece 426.4 146.0 3 84
1 piece 213.0 190.4 4 42
1 piece 319.7 190.4 4 63
1 piece 426.4 190.4 4 84
1 piece 426.4 279.3 6 84